N5 EtherCAT Online Manual V1.5.1

Cycle times

The controller operates with a cycle time of 1 ms. This means that data are processed every 1 ms; multiple changes to a value (e.g., value of an object or level at a digital input) within one ms cannot be detected.

The following table includes an overview of the cycle times of the various processes.

Task Cycle time
Application 1 ms
NanoJ application 1 ms
Current controller 31.25 µs (32 kHz)
Speed controller 31.25 µs (32 kHz)
Position controller 31.25 µs (32 kHz)
▶   weiter

Inhalt